1150B Pincers (with Crimp Functionality)

1150B Pincers (with Crimp Functionality)

Pliers with crimping functionality.
[Features]
· Features a crimping feature at the base of the grip.
· Allows you to easily perform crimping on crimp terminals from 1.25 to 5.5 mm.
· The jaws are serrated, so they resist slipping.
· With a built-in fall prevention hole, they can be safely used when working at height.
[Applications]
· For work involving cutting, grasping, bending and twisting iron and copper wire.

(i)Caution

  • Do not use for cutting sizes larger than its capacity.
  • Never use for cutting live wires.

Part Number

Configured Part Number is shown.

1150B-175

Part Number
1150B-175
Part NumberVolume DiscountDays to ShipMass
(g)
Specifications Attachment Hole for Fall Prevention Strap
6 Day(s) or more 275With Crimping Function (1.25 to 3.5 mm2) With Tip KnurlingAvailable

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Overall Length(mm) 192
With or without spring NA Steel Wire Cutting Performance(φ/mm) 3 Copper Wire Cutting Performance(φ/mm) 3.5
VA Wire (VVF) Cutting Capacity(φ/mm) 2X3 Trusco Code 369-3384

Please check the type/dimensions/specifications of the part 1150B-175 in the 1150B Pincers (with Crimp Functionality) series.

Additional Products in this Category

Tech Support