- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Side cutting pliers 1800
(i)
Caution
- Do not use for cutting sizes larger than its capacity.
- Never use for cutting live wires.
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Overall Length (mm) |
Steel Wire Cutting Performance (φ/mm) |
Copper Wire Cutting Performance (φ/mm) |
Nail Width |
Nail Length |
Nail Thickness |
Grip Width |
JAN Code |
Trusco Code |
Package Size H×W×D (mm) |
Mass (g) |
Tip Thickness |
Number Contained In A Packet |
|
₹ 2,997.44
|
1 Piece(s)
|
|
5 Day(s) or more
|
200 |
3 |
3.5 |
26 |
12 |
14 |
42 |
4952520018132 |
375-5410 |
251×73×20mm |
320g/w |
6 |
6 |
|
₹ 3,332.33
|
1 Piece(s)
|
|
5 Day(s) or more
|
220 |
3.4 |
4 |
28 |
13 |
15 |
45 |
4952520018149 |
375-5428 |
253×73×20mm |
420g/w |
6.5 |
6 |
Basic Specifications
-
- Product Category
- Pliers
-
- Plier Type
- Pliers
-
- With or without spring
- Available
-
- VA Wire (VVF) Cutting Capacity(φ/mm)
- 2.6×3
-
- Blade Length
- 20
-
- Specifications
- With spring and serrated edge
-
- Attachment Hole for Fall Prevention Strap
- Available
-
- Number Contained In A Packet
- 6
Product Description
General-use model of pliers.
[Features]
· Can cut up to ø2.6 (diameter 2.6 mm) VA/VVF wire × 3 cores.
· Made of a special high-performance steel with a unique heat treatment, they have superior durability.
· Using the principles of eccentricity and leverage allow the pliers to cut easily.
· 'The jaws have a serrated shape to keep the item being held from slipping.
· The grip has a built-in hole for attaching fall prevention rope.
[Applications]
· Can be used for applications ranging from electrical work, engineering, construction and machine assembly and repair to general household DIY.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Overall Length (mm) |
Steel Wire Cutting Performance (φ/mm) |
Copper Wire Cutting Performance (φ/mm) |
Nail Width |
Nail Length |
Nail Thickness |
Grip Width |
JAN Code |
Trusco Code |
Package Size H×W×D (mm) |
Mass (g) |
Tip Thickness |
Number Contained In A Packet |
|
₹ 2,997.44
|
1 Piece(s)
|
|
5 Day(s) or more
|
200 |
3 |
3.5 |
26 |
12 |
14 |
42 |
4952520018132 |
375-5410 |
251×73×20mm |
320g/w |
6 |
6 |
|
₹ 3,332.33
|
1 Piece(s)
|
|
5 Day(s) or more
|
220 |
3.4 |
4 |
28 |
13 |
15 |
45 |
4952520018149 |
375-5428 |
253×73×20mm |
420g/w |
6.5 |
6 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy