(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

End plastic cutting nippers (flat blade)

End plastic cutting nippers (flat blade)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 910-125

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    125
  • With or without spring
    Available
  • Plastic Cutting Performance(φ/mm)
    3
  • Resin Cutting Capacity(mmφ)
    3
  • Nail Width
    13.6
  • Nail Length
    20
  • Nail Thickness
    6
  • Grip Width
    46
  • JAN Code
    4952520091005
  • Trusco Code
    344-4040
  • Package Size H×W×D(mm)
    170×73×14mm
  • Mass(g)
    70g/w
  • Features
    Vertical type plastic nipper ideal for disconnection in narrow portions.
  • Specifications
    Straight Blade with Spring
  • Compatible Model
    9-125,91-125
  • Exchangable spring
    FNS-14
  • Number Contained In A Packet
    6
Part Number
910-125
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Number Contained In A Packet

₹ 2,788.35

1 Piece(s) 5 Day(s) or more 6

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    125
  • With or without spring
    Available
  • Plastic Cutting Performance(φ/mm)
    3
  • Resin Cutting Capacity(mmφ)
    3
  • Nail Width
    13.6
  • Nail Length
    20
  • Nail Thickness
    6
  • Grip Width
    46
  • JAN Code
    4952520091005
  • Trusco Code
    344-4040
  • Package Size H×W×D(mm)
    170×73×14mm
  • Mass(g)
    70g/w
  • Features
    Vertical type plastic nipper ideal for disconnection in narrow portions.
  • Specifications
    Straight Blade with Spring
  • Compatible Model
    9-125,91-125
  • Exchangable spring
    FNS-14
  • Number Contained In A Packet
    6

Product Description

Perfect end nippers for cutting in difficult-to-reach locations.
[Features]
· Convenient for cutting in tight spaces because the blades have been designed to hit the object to be cut in parallel.
· The blades have been machined to achieve thin and sharp blades, which are useful for gate cutting on molded plastic goods.
· Also useful for cutting rubber, polyethylene and soft vinyl.
· The shape of the blades is straight.
· Because of the coil spring, even continuous cutting is comfortable.
[Applications]
· For finishing pin gates, tunnel gates, etc. with soft resins.

Specifications of 910-125

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    125
  • With or without spring
    Available
  • Plastic Cutting Performance(φ/mm)
    3
  • Resin Cutting Capacity(mmφ)
    3
  • Nail Width
    13.6
  • Nail Length
    20
  • Nail Thickness
    6
  • Grip Width
    46
  • JAN Code
    4952520091005
  • Trusco Code
    344-4040
  • Package Size H×W×D(mm)
    170×73×14mm
  • Mass(g)
    70g/w
  • Features
    Vertical type plastic nipper ideal for disconnection in narrow portions.
  • Specifications
    Straight Blade with Spring
  • Compatible Model
    9-125,91-125
  • Exchangable spring
    FNS-14
  • Number Contained In A Packet
    6
Part Number
910-125
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Number Contained In A Packet

₹ 2,788.35

1 Piece(s) 5 Day(s) or more 6

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1