(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Plastic Wire Cutter Straight Blade (Thin Blade)

Plastic Wire Cutter Straight Blade (Thin Blade)

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Do not use for cutting sizes larger than its capacity.
  • Never use for cutting live wires.

Specifications of 90AS-150

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    158
  • With or without spring
    Available
  • Plastic Cutting Performance(φ/mm)
    5
  • Trusco Code
    276-3443
  • Mass(g)
    140
  • Features
    Ideal for cutting gates, deburring work, and making plastic models after molding.
  • Specifications
    Straight Blade / Thin Blade, with Spring
Part Number
90AS-150
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,656.78

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    158
  • With or without spring
    Available
  • Plastic Cutting Performance(φ/mm)
    5
  • Trusco Code
    276-3443
  • Mass(g)
    140
  • Features
    Ideal for cutting gates, deburring work, and making plastic models after molding.
  • Specifications
    Straight Blade / Thin Blade, with Spring

Product Description

Perfect nippers for cutting hard resin (plastic).
[Features]
· Because the side is equipped with a blade adjustment stopper screw, there is less waste, and the blade is also protected.
· The shape of the blades is straight.
· With cutting-edge polishing technology called a "micro mirror blade," you can effortlessly cut coated wires and achieve a clean finish on the cut edge.
· Because of the coil spring, even continuous cutting is comfortable.
· Uses a hygienic antibacterial resin for the grip.
[Applications]
· For gate cutting and deburring with molded plastic goods.

Specifications of 90AS-150

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    158
  • With or without spring
    Available
  • Plastic Cutting Performance(φ/mm)
    5
  • Trusco Code
    276-3443
  • Mass(g)
    140
  • Features
    Ideal for cutting gates, deburring work, and making plastic models after molding.
  • Specifications
    Straight Blade / Thin Blade, with Spring
Part Number
90AS-150
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,656.78

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1