- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Plastic nippers 90-150/90-175/90A-150/90A-200
(i)
Caution
- Do not use for cutting sizes larger than its capacity.
- Never use for cutting live wires.
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Overall Length (mm) |
Plastic Cutting Performance (φ/mm) |
Trusco Code |
Mass (g) |
Specifications |
|
₹ 2,545.62
|
1 Piece(s)
|
|
5 Day(s) or more
|
158 |
5 |
276-3354 |
140 |
Round Blade / Thin Blade |
|
₹ 2,711.87
|
1 Piece(s)
|
|
5 Day(s) or more
|
183 |
6 |
276-3362 |
190 |
Round Blade / Thin Blade |
|
₹ 2,939.04
|
1 Piece(s)
|
|
5 Day(s) or more
|
200 |
8 |
298-5225 |
270 |
Straight blade, thin blade |
Basic Specifications
-
- Product Category
- Nippers
-
- Nipper Type
- Nippers
-
- With or without spring
- NA
-
- Features
- Thin and sharp blade is optimal for deburring and gate cutting job after plastic molding.
Product Description
Perfect nippers for cutting hard resin (plastic).
[Features]
· Because the side is equipped with a blade adjustment stopper screw, there is less waste, and the blade is also protected.
· With cutting-edge polishing technology called a "micro mirror blade," you can effortlessly cut coated wires and achieve a clean finish on the cut edge.
· Uses a hygienic antibacterial resin for the grip.
[Applications]
· For gate cutting and deburring with plastic models and molded plastic goods.
· For working on plastic models.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Overall Length (mm) |
Plastic Cutting Performance (φ/mm) |
Trusco Code |
Mass (g) |
Specifications |
|
₹ 2,545.62
|
1 Piece(s)
|
|
5 Day(s) or more
|
158 |
5 |
276-3354 |
140 |
Round Blade / Thin Blade |
|
₹ 2,711.87
|
1 Piece(s)
|
|
5 Day(s) or more
|
183 |
6 |
276-3362 |
190 |
Round Blade / Thin Blade |
|
₹ 2,939.04
|
1 Piece(s)
|
|
5 Day(s) or more
|
200 |
8 |
298-5225 |
270 |
Straight blade, thin blade |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy