- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Pro-tech Nippers for Plastic
(i)
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Overall Length (mm) |
Steel Wire Cutting Performance (φ/mm) |
Plastic Cutting Performance (φ/mm) |
Nail Width |
Nail Thickness |
Blade Length |
Blade Angle |
JAN Code |
Trusco Code |
Package Size H×W×D (mm) |
Mass (g) |
Exchangable spring |
Number Contained In A Packet |
|
₹ 2,788.35
|
1 Piece(s)
|
|
5 Day(s) or more
|
123 |
3 |
3 |
15 |
8 |
17 |
17 |
4952520083154 |
276-3061 |
170x73x17mm |
70g/w |
PNS-1 |
6 |
|
₹ 3,154.15
|
1 Piece(s)
|
|
5 Day(s) or more
|
150 |
5 |
5 |
17 |
9.5 |
21 |
16 |
4952520083161 |
276-3079 |
200x73x17mm |
120g/w |
PNS-2 |
6 |
Basic Specifications
-
- Product Category
- Nippers
-
- Nipper Type
- Nippers
-
- With or without spring
- Available
-
- Grip Width
- 53
-
- Features
- Our special sharp micromirror blades yield smoothly finished cut surfaces.
-
- Specifications
- Straight Blade / Thin Blade, with Spring
-
- Number Contained In A Packet
- 6
Product Description
Perfect nippers for cutting plastic resins.
[Features]
· Increased cutting power thanks to cutting-edge polishing technology called a "micro mirror blade."
· Not only sharp, they also yield a cleanly cut finish.
· Uses an eco-friendly elastomer resin to perfectly fit the hand.
[Applications]
· For gate cutting and deburring with plastic models and molded plastic goods.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Overall Length (mm) |
Steel Wire Cutting Performance (φ/mm) |
Plastic Cutting Performance (φ/mm) |
Nail Width |
Nail Thickness |
Blade Length |
Blade Angle |
JAN Code |
Trusco Code |
Package Size H×W×D (mm) |
Mass (g) |
Exchangable spring |
Number Contained In A Packet |
|
₹ 2,788.35
|
1 Piece(s)
|
|
5 Day(s) or more
|
123 |
3 |
3 |
15 |
8 |
17 |
17 |
4952520083154 |
276-3061 |
170x73x17mm |
70g/w |
PNS-1 |
6 |
|
₹ 3,154.15
|
1 Piece(s)
|
|
5 Day(s) or more
|
150 |
5 |
5 |
17 |
9.5 |
21 |
16 |
4952520083161 |
276-3079 |
200x73x17mm |
120g/w |
PNS-2 |
6 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy