(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Plastic Nippers (Round Blade) FPN-125RS

Plastic Nippers (Round Blade) FPN-125RS

You can add up to 6 items to the comparison list.

Specifications of FPN-125RS

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    131
  • With or without spring
    Available
  • Plastic Cutting Performance(φ/mm)
    3
  • Trusco Code
    344-4872
  • Mass(g)
    90
  • Features
    Ideal for deburring of resin products.
  • Specifications
    Round Blade, Thin Blade, with Spring

Loading...

Part Number
FPN-125RS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,881.09

1 Piece(s) 5 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Product Description

Nippers suitable for cutting hard resins (plastics).
[Features]
· The blade shape is a round blade.
· With cutting-edge polishing technology called a "micro mirror blade," you can effortlessly cut coated wires and achieve a clean finish on the cut edge.
· Because of the coil spring, even continuous cutting is comfortable.
· Uses a hygienic antibacterial resin for the grip.
[Applications]
· For cutting hard resins (plastics).

Specifications of FPN-125RS

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    131
  • With or without spring
    Available
  • Plastic Cutting Performance(φ/mm)
    3
  • Trusco Code
    344-4872
  • Mass(g)
    90
  • Features
    Ideal for deburring of resin products.
  • Specifications
    Round Blade, Thin Blade, with Spring

Loading...

Part Number
FPN-125RS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,881.09

1 Piece(s) 5 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

Plastic Nippers (Round Blade) FPN-125RS

Plastic Nippers (Round Blade) FPN-125RS

You can add up to 6 items to the comparison list.

Catalog

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language