(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Nippers (60H-150)

Stainless Steel Nippers (60H-150)

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Do not use for cutting sizes larger than its capacity.
  • Never use for cutting live wires.

Specifications of 60H-150

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    152
  • With or without spring
    NA
  • Steel Wire Cutting Performance(φ/mm)
    0.8
  • Copper Wire Cutting Performance(φ/mm)
    1.2
  • Trusco Code
    117-9373
  • Material
    Stainless steel (SUS420J2)
  • Mass(g)
    110
  • Features
    Ideal for cutting copper wire and soft iron.
  • Specifications
    Round Blade
Part Number
60H-150
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,213.33

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    152
  • With or without spring
    NA
  • Steel Wire Cutting Performance(φ/mm)
    0.8
  • Copper Wire Cutting Performance(φ/mm)
    1.2
  • Trusco Code
    117-9373
  • Material
    Stainless steel (SUS420J2)
  • Mass(g)
    110
  • Features
    Ideal for cutting copper wire and soft iron.
  • Specifications
    Round Blade

Product Description

Nippers made from rust-resistant stainless steel.
[Features]
· Uses a proprietary high-grade stainless steel (SUS420J2).
· Made to be lightweight and tough for outstanding sharpness and durability.
[Applications]
· For cutting tasks such as iron and copper wiring in places that use water, etc.
· For cutting tasks in fields such as electronics, precision equipment, etc.

Specifications of 60H-150

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    152
  • With or without spring
    NA
  • Steel Wire Cutting Performance(φ/mm)
    0.8
  • Copper Wire Cutting Performance(φ/mm)
    1.2
  • Trusco Code
    117-9373
  • Material
    Stainless steel (SUS420J2)
  • Mass(g)
    110
  • Features
    Ideal for cutting copper wire and soft iron.
  • Specifications
    Round Blade
Part Number
60H-150
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,213.33

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon