• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Minitech mini nippers (round blade) MP11-100

Minitech mini nippers (round blade) MP11-100

Mini nippers perfect for indoor wiring tasks, such as for computers and precision equipment.
[Features]
· Use a special proprietary stainless steel.
· Suitable for cutting ultra-fine wires because of their small design.
· The blade shape is a round blade.
· Because of the coil spring, even continuous cutting is comfortable.
[Applications]
· For indoor wiring cutting tasks, such as Pcs, AV equipment, telecommunications and precision equipment.

Part Number

Configured Part Number is shown.

MP11-100

Part Number
MP11-100
Part NumberVolume DiscountDays to ShipPackage Size H×W×D
(mm)
Mass
(g)
Features Specifications Exchangable spring Number Contained In A Packet
6 Day(s) or more 170x73x15mm40g/wOptimal for cutting ultra fine vinyl wires during precision work.Round Blade / Thick Blade, with SpringFNS-136

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers Overall Length(mm) 102
With or without spring Available Steel Wire Cutting Performance(φ/mm) φ0.6mm Copper Wire Cutting Performance(φ/mm) φ1.0mm
Nail Width 10 JAN Code 4952520080153 Nail Thickness 6.5
Grip Width 49 Blade Length 10 Blade Angle 23.7
Trusco Code 309-6921 Number Contained In A Packet 6

Please check the type/dimensions/specifications of the part MP11-100 in the Minitech mini nippers (round blade) MP11-100 series.

Additional Products in this Category

Tech Support