(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 25/8/2024 to 0:00 (IST) 26/8/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Heavy-Duty Nippers With Carbide Blade 470-150/470-175

Heavy-Duty Nippers With Carbide Blade 470-150/470-175

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Do not use for cutting sizes larger than its capacity.
  • Never use for cutting live wires.
  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 470-175

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    185
  • With or without spring
    NA
  • Steel Wire Cutting Performance(φ/mm)
    2
  • Copper Wire Cutting Performance(φ/mm)
    3
  • Piano Wire Cutting Performance(φ/mm)
    1.2
  • Trusco Code
    117-9497
  • Mass(g)
    230
  • Features
    Has an ultra-hard, strong blade for better cutting power and durability.
  • Specifications
    High Strength Blade/Thick Blade
Part Number
470-175
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,896.00

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    185
  • With or without spring
    NA
  • Steel Wire Cutting Performance(φ/mm)
    2
  • Copper Wire Cutting Performance(φ/mm)
    3
  • Piano Wire Cutting Performance(φ/mm)
    1.2
  • Trusco Code
    117-9497
  • Mass(g)
    230
  • Features
    Has an ultra-hard, strong blade for better cutting power and durability.
  • Specifications
    High Strength Blade/Thick Blade

Product Description

Nippers that use a heavy-duty blade with excellent durability.
[Features]
· Excellent cutting ability and durability because they're made from a special proprietary steel that's light yet tough.
· The blade shape is a round blade.
[Applications]
· Can be used in a wide range of applications, from indoor work such as electronics, communications and equipment to outdoor work such as installation work, etc.
· For cutting piano wire and tungsten wire.

Specifications of 470-175

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    185
  • With or without spring
    NA
  • Steel Wire Cutting Performance(φ/mm)
    2
  • Copper Wire Cutting Performance(φ/mm)
    3
  • Piano Wire Cutting Performance(φ/mm)
    1.2
  • Trusco Code
    117-9497
  • Mass(g)
    230
  • Features
    Has an ultra-hard, strong blade for better cutting power and durability.
  • Specifications
    High Strength Blade/Thick Blade
Part Number
470-175
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,896.00

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon