(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Caution
Select part number to Order Now/ Add to Cart
Part Number |
---|
460S-125 |
460S-150 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Steel Wire Cutting Performance (φ/mm) |
Copper Wire Cutting Performance (φ/mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
₹ 5,276.67 |
1 Piece(s) | 6 Day(s) or more | 130 | 1.2 | 2 | 117-9462 | 80 | ||
₹ 5,382.91 |
1 Piece(s) | 5 Day(s) or more | 149 | 1.6 | 2.6 | 117-9471 | 120 |
Part Number |
---|
Nippers designed to be light and durable.
[Features]
· Excellent cutting ability and durability because they're made from a special proprietary steel that's light yet tough.
· The blade shape is a round blade.
· With the coil spring, even continuous cutting is comfortable.
[Applications]
· For cutting electrical wires such as for telecommunications, TVs, PCs, precision equipment, etc.
Part Number |
---|
460S-125 |
460S-150 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Steel Wire Cutting Performance (φ/mm) |
Copper Wire Cutting Performance (φ/mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
₹ 5,276.67 |
1 Piece(s) | 6 Day(s) or more | 130 | 1.2 | 2 | 117-9462 | 80 | ||
₹ 5,382.91 |
1 Piece(s) | 5 Day(s) or more | 149 | 1.6 | 2.6 | 117-9471 | 120 |
Part Number |
---|
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy