(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Caution
Select part number to Order Now/ Add to Cart
Part Number |
---|
505-125 |
505-150 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Copper Wire Cutting Performance (φ/mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|
₹ 2,427.33 |
1 Piece(s) | 5 Day(s) or more | 132 | 2 | 117-9152 | 100 | ||
₹ 2,496.27 |
1 Piece(s) | 5 Day(s) or more | 157 | 2.6 | 117-9161 | 130 |
Part Number |
---|
Nippers featuring durability and blade toughness.
[Features]
· Cutting tasks can be completed smoothly without fingers getting in the way because of the blade angle.
· Includes a wire-stripping feature. (Diameter of core wire, 2 types: ø0.8 / 1.6 mm)
[Applications]
· For cutting tasks in electricity and telecommunications related wiring work.
Part Number |
---|
505-125 |
505-150 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Copper Wire Cutting Performance (φ/mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|
₹ 2,427.33 |
1 Piece(s) | 5 Day(s) or more | 132 | 2 | 117-9152 | 100 | ||
₹ 2,496.27 |
1 Piece(s) | 5 Day(s) or more | 157 | 2.6 | 117-9161 | 130 |
Part Number |
---|
Loading...
Caution
Select part number to Order Now/ Add to Cart
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy