• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Nippers (2 inclined blades)

Nippers (2 inclined blades)

Nippers featuring durability and blade toughness.
[Features]
· Cutting tasks can be completed smoothly without fingers getting in the way because of the blade angle.
· Extremely easy to use with lightweight yet strong blades.
· Excellent cutting ability.
[Applications]
· Perfect for cutting tasks in electricity and telecommunications related wiring work.

(i)Caution

  • Do not use for cutting sizes larger than its capacity.
  • Never use for cutting live wires.

Part Number

Configured Part Number is shown.

Part Number
50A-175
50AP-100
Part NumberVolume DiscountDays to ShipOverall Length
(mm)
Steel Wire Cutting Performance
(φ/mm)
Copper Wire Cutting Performance
(φ/mm)
Trusco Code Mass
(g)
Features Specifications
6 Day(s) or more 1831.53276-3303210Easy to use snips with lightweight yet strong blades.Round Blade, Thick Blade
6 Day(s) or more 111.511.2276-329060Easy to use snips with lightweight yet strong blades.Round Blade, Thick Blade

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers With or without spring NA

Additional Products in this Category

Tech Support