(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electrician's VA Nippers (Round Blade) 77R-175

Electrician's VA Nippers (Round Blade) 77R-175

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Never use for cutting live wires.
  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

Specifications of 77R-175

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    183
  • With or without spring
    NA
  • Steel Wire Cutting Performance(φ/mm)
    2
  • Copper Wire Cutting Performance(φ/mm)
    3
  • Trusco Code
    369-3554
  • Mass(g)
    200
  • Features
    The product uses specially developed "Microblade" by our company.
  • Specifications
    Round Blade
Part Number
77R-175
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,751.82

1 Piece(s) 5 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Product Description

The perfect nippers for cutting VA/VVF wiring, such as for electrical installation work.
[Features]
· The blade shape is a round blade.
· With cutting-edge polishing technology called a "micro mirror blade," you can effortlessly cut coated wires and achieve a clean finish on the cut edge.
· Can cut up to VA/VVF wire ø2.0 (diameter 2.0 mm) × 3 cores.
[Applications]
· For cutting VA/VVF wiring, such as for interior and exterior electrical installation work.

Specifications of 77R-175

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    183
  • With or without spring
    NA
  • Steel Wire Cutting Performance(φ/mm)
    2
  • Copper Wire Cutting Performance(φ/mm)
    3
  • Trusco Code
    369-3554
  • Mass(g)
    200
  • Features
    The product uses specially developed "Microblade" by our company.
  • Specifications
    Round Blade
Part Number
77R-175
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,751.82

1 Piece(s) 5 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list