(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Electrical heavy duty nippers

Electrical heavy duty nippers

You can add up to 6 items to the comparison list.

Loading...

Specifications of 70Z-175

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    191
  • With or without spring
    NA
  • Steel Wire Cutting Performance(φ/mm)
    2
  • Copper Wire Cutting Performance(φ/mm)
    3
  • Piano Wire Cutting Performance(φ/mm)
    1.2
  • Trusco Code
    117-9004
  • Mass(g)
    260
  • Features
    Superior cutting strength, optimal for the cutting of piano wires, spring wires, and wires.
  • Specifications
    Thick Blade JIS B4635JQ0508059
Part Number
70Z-175
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,580.29

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    191
  • With or without spring
    NA
  • Steel Wire Cutting Performance(φ/mm)
    2
  • Copper Wire Cutting Performance(φ/mm)
    3
  • Piano Wire Cutting Performance(φ/mm)
    1.2
  • Trusco Code
    117-9004
  • Mass(g)
    260
  • Features
    Superior cutting strength, optimal for the cutting of piano wires, spring wires, and wires.
  • Specifications
    Thick Blade JIS B4635JQ0508059

Product Description

Nippers that use a heavy-duty blade with excellent durability.
[Features]
· The cover on the handles (the grip) has a double-layer structure for better performance.
· If the blue resin cover becomes worn, scratched, or cracked, it exposes the yellow layer underneath. This double-layer system acts as a warning.
· Excellent blade hardness and highly durable cutting ability because they're made using a special proprietary steel that's fully heat treated.
· JIS-compliant product.
· Safe for use in work at height because they're fitted with a fall-prevention hole.
[Applications]
· For electrical installation work, etc.

Specifications of 70Z-175

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    191
  • With or without spring
    NA
  • Steel Wire Cutting Performance(φ/mm)
    2
  • Copper Wire Cutting Performance(φ/mm)
    3
  • Piano Wire Cutting Performance(φ/mm)
    1.2
  • Trusco Code
    117-9004
  • Mass(g)
    260
  • Features
    Superior cutting strength, optimal for the cutting of piano wires, spring wires, and wires.
  • Specifications
    Thick Blade JIS B4635JQ0508059
Part Number
70Z-175
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,580.29

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1