(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Heavy-Duty Nippers, Sharp Blade (With Spring) 707S-150

Heavy-Duty Nippers, Sharp Blade (With Spring) 707S-150

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Do not use for cutting sizes larger than its capacity.
  • Never use for cutting live wires.
  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 707S-150

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    156
  • With or without spring
    Available
  • Steel Wire Cutting Performance(φ/mm)
    2
  • Copper Wire Cutting Performance(φ/mm)
    3
  • Trusco Code
    369-3503
  • Mass(g)
    170
  • Features
    A spring (coil) is included.
  • Specifications
    Round blade with spring
Part Number
707S-150
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,503.38

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    156
  • With or without spring
    Available
  • Steel Wire Cutting Performance(φ/mm)
    2
  • Copper Wire Cutting Performance(φ/mm)
    3
  • Trusco Code
    369-3503
  • Mass(g)
    170
  • Features
    A spring (coil) is included.
  • Specifications
    Round blade with spring

Product Description

General-use model of heavy-duty nippers.
[Features]
· Professional specification in which a special high-performance steel is processed with a unique heat treatment.
· Compared with conventional nippers, the cutting edge is large with a tough finish, so it has excellent sharpness and durability.
· Particularly suited to cutting piano wire, wiring wire, spring wire, etc.
· Opening and closing is a breeze because it uses a spring, so continuous work will not cause fatigue.
· JIS-compliant product.
[Applications]
· For tasks requiring cutting of tough, thick wires, from electrical work, engineering, construction, and machine assembly and repair to general household DIY.

Specifications of 707S-150

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    156
  • With or without spring
    Available
  • Steel Wire Cutting Performance(φ/mm)
    2
  • Copper Wire Cutting Performance(φ/mm)
    3
  • Trusco Code
    369-3503
  • Mass(g)
    170
  • Features
    A spring (coil) is included.
  • Specifications
    Round blade with spring
Part Number
707S-150
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,503.38

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon