(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Straight Nippers 01-150

Straight Nippers 01-150

You can add up to 6 items to the comparison list.

(i)

Caution

  • Do not use for cutting sizes larger than its capacity.
  • Never use for cutting live wires.
  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

Japanese Only

Loading...

Specifications of 01-150

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    152
  • With or without spring
    NA
  • Steel Wire Cutting Performance(φ/mm)
    1.6
  • Copper Wire Cutting Performance(φ/mm)
    2.6
  • Trusco Code
    369-3309
  • Mass(g)
    120
  • Features
    The straight blade cuts well.
  • Specifications
    Straight blade, / Thick Blade

Loading...

Part Number
01-150
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,126.84

1 Piece(s) 5 Day(s) or more

Product Description

Nippers with a sharp tip for a clean cut.
[Features]
· Excellent cutting ability and durability because they're made from a special proprietary steel that's light yet tough.
· The blade shape is a straight blade.
[Applications]
· For cutting copper wire and soft iron wire.
· For cutting electric wires such as in communication equipment, TVs, personal computers, precision instruments, etc.

Specifications of 01-150

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    152
  • With or without spring
    NA
  • Steel Wire Cutting Performance(φ/mm)
    1.6
  • Copper Wire Cutting Performance(φ/mm)
    2.6
  • Trusco Code
    369-3309
  • Mass(g)
    120
  • Features
    The straight blade cuts well.
  • Specifications
    Straight blade, / Thick Blade

Loading...

Part Number
01-150
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,126.84

1 Piece(s) 5 Day(s) or more

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language