(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Dial type torque screwdriver

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 20,297.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FTD2CN-S
FTD5CN-S
FTD8N2-S
FTD10CN-S
FTD16N2-S
FTD20CN-S
FTD50CN2-S
FTD100CN2-S
FTD200CN2-S
FTD400CN2-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall length (mm) Details Type Product torque adjustment range Product minimum scale Grip Diameter
(mm)
Trusco Code Mass
(g)
Accessory

₹ 20,297.00

1 Piece(s) 8 Day(s) or more 152 Standard Type 0.3~2(cN・m) 0.05(cN・m) - 158-0124 140 -

₹ 23,774.00

1 Piece(s) 5 Day(s) or more 152 Standard Type 0.5~5(cN・m) 0.1(cN・m) - 158-0132 140 -

₹ 50,000.00

1 Piece(s) 5 Day(s) or more 338 Strong Type 1~8(N・m) 0.2(N・m) 50 158-0205 900 Dedicated Plus Bit #3

₹ 23,972.00

1 Piece(s) 5 Day(s) or more 152 Standard Type 1.0~10(cN・m) 0.2(cN・m) - 158-0141 140 -

₹ 50,000.00

1 Piece(s) 5 Day(s) or more 338 Strong Type 3~16(N・m) 0.5(N・m) 50 158-0213 930 Dedicated Plus Bit #3

₹ 23,972.00

1 Piece(s) 5 Day(s) or more 152 Standard Type 3.0~20(cN・m) 0.5(cN・m) - 158-0159 140 -

₹ 50,000.00

1 Piece(s) 5 Day(s) or more 272 Standard Type 5.0~50(cN・m) 1(cN・m) - 158-0167 370 -

₹ 50,000.00

1 Piece(s) 5 Day(s) or more 272 Standard Type 10.0~100(cN・m) 2(cN・m) - 158-0175 370 -

₹ 50,000.00

1 Piece(s) 6 Day(s) or more 272 Standard Type 30.0~200(cN・m) 5(cN・m) - 158-0183 370 -

₹ 50,000.00

1 Piece(s) 5 Day(s) or more 272 Standard Type 50.0~400(cN・m) 10(cN・m) - 158-0191 370 -

Basic Specifications

  • Product Type
    Dial Type
  • With or without idling function
    NA
  • Torque Precision (±%)
    3
  • Load direction
    Left/Right
  • Features
    This torque screwdriver is ideal for testing tightening screws. There are left-right gradations for testing by increasing tightness and reversing torque. The maximum torque value is easily read thanks to the standard placement needle.
  • Application
    For inspection and tightening.

Product Description

[Features]
· A torque screwdriver ideal for inspecting tightened screws.
· There are scales to left and right for additional tightening and return torque inspection.
· A set needle is equipped as standard, making it easy to read off maximum values.
[Applications]
· For inspection and tightening.

Part Number
FTD2CN-S
FTD5CN-S
FTD8N2-S
FTD10CN-S
FTD16N2-S
FTD20CN-S
FTD50CN2-S
FTD100CN2-S
FTD200CN2-S
FTD400CN2-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall length (mm) Details Type Product torque adjustment range Product minimum scale Grip Diameter
(mm)
Trusco Code Mass
(g)
Accessory

₹ 20,297.00

1 Piece(s) 8 Day(s) or more 152 Standard Type 0.3~2(cN・m) 0.05(cN・m) - 158-0124 140 -

₹ 23,774.00

1 Piece(s) 5 Day(s) or more 152 Standard Type 0.5~5(cN・m) 0.1(cN・m) - 158-0132 140 -

₹ 50,000.00

1 Piece(s) 5 Day(s) or more 338 Strong Type 1~8(N・m) 0.2(N・m) 50 158-0205 900 Dedicated Plus Bit #3

₹ 23,972.00

1 Piece(s) 5 Day(s) or more 152 Standard Type 1.0~10(cN・m) 0.2(cN・m) - 158-0141 140 -

₹ 50,000.00

1 Piece(s) 5 Day(s) or more 338 Strong Type 3~16(N・m) 0.5(N・m) 50 158-0213 930 Dedicated Plus Bit #3

₹ 23,972.00

1 Piece(s) 5 Day(s) or more 152 Standard Type 3.0~20(cN・m) 0.5(cN・m) - 158-0159 140 -

₹ 50,000.00

1 Piece(s) 5 Day(s) or more 272 Standard Type 5.0~50(cN・m) 1(cN・m) - 158-0167 370 -

₹ 50,000.00

1 Piece(s) 5 Day(s) or more 272 Standard Type 10.0~100(cN・m) 2(cN・m) - 158-0175 370 -

₹ 50,000.00

1 Piece(s) 6 Day(s) or more 272 Standard Type 30.0~200(cN・m) 5(cN・m) - 158-0183 370 -

₹ 50,000.00

1 Piece(s) 5 Day(s) or more 272 Standard Type 50.0~400(cN・m) 10(cN・m) - 158-0191 370 -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon