(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Digital Torque Wrench

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 120,795.91 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CEM10N3X8D
CEM20N3X10D
CEM50N3X12D
CEM100N3X15D
CEM200N3X19D
CEM360N3X22D
CEM500N3X22D
CEM850N3X32D
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Torque adjustment range
(N·m)
Minimum graduation
(N·m)
Overall Length
(mm)
Included head Trusco Code Mass
(g)

₹ 120,795.91

1 Piece(s) 6 Day(s) or more 2–10 0.01 212 QH8D 403-2501 460

₹ 120,801.05

1 Piece(s) 9 Day(s) or more 4–20 0.02 214 QH10D 403-2527 470

₹ 120,853.38

1 Piece(s) 8 Day(s) or more 10–50 0.05 282 QH12D 403-2551 580

₹ 120,876.33

1 Piece(s) 8 Day(s) or more 20~100 0.1 384 QH15D 403-2497 630

₹ 126,312.11

1 Piece(s) 6 Day(s) or more 40–200 0.2 475 QH19D 403-2519 780

₹ 160,946.04

1 Piece(s) 6 Day(s) or more 72~360 0.4 713 QH22D 403-2535 1130

₹ 201,742.73

1 Piece(s) 8 Day(s) or more 100~500 0.5 949 QH22D 403-2543 4000

₹ 309,657.93

1 Piece(s) 8 Day(s) or more 170~850 1 1387 QH32D 402-8473 5140

Basic Specifications

  • Product Type
    Digital Type
  • Load direction
    Left/Right
  • Main body: option
    Main Body
  • Features
    LCD and LED hybrid display with superior visibility.
  • Power Supply
    Nickel metal hydride dedicated battery X 1 unit (attached)
  • Application
    For inspection and tightening.
  • Torque Precision
    ±1%+1digit

Product Description

[Features]
· LCD and LED hybrid display with superior visibility.
· External data output is possible with internal memory of 999 data and USB/RS-232C supported.
· Measurement data can be managed by date.
· Winner of the 2006 Good Design Award.
· Allows processing of various types of data by combining with a PC or handy terminal.
[Applications]
· For inspection and tightening.

Part Number
CEM10N3X8D
CEM20N3X10D
CEM50N3X12D
CEM100N3X15D
CEM200N3X19D
CEM360N3X22D
CEM500N3X22D
CEM850N3X32D
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Torque adjustment range
(N·m)
Minimum graduation
(N·m)
Overall Length
(mm)
Included head Trusco Code Mass
(g)

₹ 120,795.91

1 Piece(s) 6 Day(s) or more 2–10 0.01 212 QH8D 403-2501 460

₹ 120,801.05

1 Piece(s) 9 Day(s) or more 4–20 0.02 214 QH10D 403-2527 470

₹ 120,853.38

1 Piece(s) 8 Day(s) or more 10–50 0.05 282 QH12D 403-2551 580

₹ 120,876.33

1 Piece(s) 8 Day(s) or more 20~100 0.1 384 QH15D 403-2497 630

₹ 126,312.11

1 Piece(s) 6 Day(s) or more 40–200 0.2 475 QH19D 403-2519 780

₹ 160,946.04

1 Piece(s) 6 Day(s) or more 72~360 0.4 713 QH22D 403-2535 1130

₹ 201,742.73

1 Piece(s) 8 Day(s) or more 100~500 0.5 949 QH22D 403-2543 4000

₹ 309,657.93

1 Piece(s) 8 Day(s) or more 170~850 1 1387 QH32D 402-8473 5140

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1