(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Bearing Push Puller Set (powerful pro type)

Bearing Push Puller Set (powerful pro type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 54,991.76 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
P1000
P2000
P4000
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Fracture Load
(kN)
Mass
(g)
Accessory Bearing Separator Push Puller Male Thread Adapter Ring Adapter Coupling Nut Stud Bolt

₹ 54,991.76

1 Piece(s) 5 Day(s) or more 60 7000 GP Oil (15 g), steel case BS1S PP2 PPN2 PPA1 (2 Locations) PCU2 (2 Locations) PSN2125 (2 pcs.)

₹ 67,965.67

1 Piece(s) 5 Day(s) or more 100 11000 GP Oil (15 g), steel case BS2S PP2 PPN2 - PCU2 (2 Locations) PSN2125 (2 pcs.)

₹ 105,020.80

1 Piece(s) 5 Day(s) or more 200 22000 GP Oil (15 g), tri-wall case BS4 PP4 PPN4 - PCU4 (4 Locations) PSN4115 (2 pcs), PSN4420 (2 pcs)

Basic Specifications

Product Description

[Features]
· A puller set ideal for pushing and pulling bearings/gears/pulleys in deep or recessed areas.
· Steel case provided (however, P4000 is provided with a Tri-Wall case)

Part Number
P1000
P2000
P4000
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Fracture Load
(kN)
Mass
(g)
Accessory Bearing Separator Push Puller Male Thread Adapter Ring Adapter Coupling Nut Stud Bolt

₹ 54,991.76

1 Piece(s) 5 Day(s) or more 60 7000 GP Oil (15 g), steel case BS1S PP2 PPN2 PPA1 (2 Locations) PCU2 (2 Locations) PSN2125 (2 pcs.)

₹ 67,965.67

1 Piece(s) 5 Day(s) or more 100 11000 GP Oil (15 g), steel case BS2S PP2 PPN2 - PCU2 (2 Locations) PSN2125 (2 pcs.)

₹ 105,020.80

1 Piece(s) 5 Day(s) or more 200 22000 GP Oil (15 g), tri-wall case BS4 PP4 PPN4 - PCU4 (4 Locations) PSN4115 (2 pcs), PSN4420 (2 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon