- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Replacement Blade (Reamer)
(i)
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Specifications of 215E-2
-
- Tip standards
- Other
-
- Shaft length L (mm)
- 90
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Round
-
- Magnet
- NA
-
- Overall Length(mm)
- 170
-
- Weight(g)
- 32
-
- Supplement
- Can be combined and used with 215A, 7215AG or 8215A handles for the replacement screwdrivers.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 1,211.16
|
1 Piece(s)
|
|
5 Day(s) or more
|
Basic Specifications
-
- Tip standards
- Other
-
- Shaft length L (mm)
- 90
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Round
-
- Magnet
- NA
-
- Overall Length(mm)
- 170
-
- Weight(g)
- 32
-
- Supplement
- Can be combined and used with 215A, 7215AG or 8215A handles for the replacement screwdrivers.
Product Description
215 series reamer blade. Can be combined and used with 215A, 7215AG or 8215A handles for the replacement screwdrivers.
Specifications of 215E-2
-
- Tip standards
- Other
-
- Shaft length L (mm)
- 90
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Round
-
- Magnet
- NA
-
- Overall Length(mm)
- 170
-
- Weight(g)
- 32
-
- Supplement
- Can be combined and used with 215A, 7215AG or 8215A handles for the replacement screwdrivers.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 1,211.16
|
1 Piece(s)
|
|
5 Day(s) or more
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy