- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Replacement Type Screwdriver Handle 215A
(i)
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Specifications of 215A
-
- Single Product/Set Classification
- Single Item
-
- Grip Type
- Resin
-
- Overall Length(mm)
- 105
-
- Weight(g)
- 43
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 1,113.38
|
1 Piece(s)
|
|
5 Day(s) or more
|
Basic Specifications
-
- Single Product/Set Classification
- Single Item
-
- Grip Type
- Resin
-
- Overall Length(mm)
- 105
-
- Weight(g)
- 43
Product Description
Handle for PB215 series replacement blades.
Specifications of 215A
-
- Single Product/Set Classification
- Single Item
-
- Grip Type
- Resin
-
- Overall Length(mm)
- 105
-
- Weight(g)
- 43
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 1,113.38
|
1 Piece(s)
|
|
5 Day(s) or more
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy