- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Pozidriv Screwdriver
(i)
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Shaft length L (mm) |
Size |
Shaft diameter (φ) (mm) |
Overall Length (mm) |
Trusco code |
Weight (g) |
Compatible Screw |
|
₹ 1,389.31
|
1 Piece(s)
|
|
5 Day(s) or more
|
60 |
PZ0 |
4 |
150 |
828-7005 |
29 |
M1.6-2 |
|
₹ 1,493.78
|
1 Piece(s)
|
|
5 Day(s) or more
|
80 |
PZ1 |
5 |
175 |
828-7007 |
43 |
M2.5-3 |
|
₹ 1,604.95
|
1 Piece(s)
|
|
5 Day(s) or more
|
130 |
PZ1 |
5 |
225 |
828-7006 |
51 |
M2.5-3 |
|
₹ 1,880.85
|
1 Piece(s)
|
|
5 Day(s) or more
|
100 |
PZ2 |
6 |
205 |
828-7008 |
73 |
M3-5 |
|
₹ 2,073.73
|
1 Piece(s)
|
|
5 Day(s) or more
|
150 |
PZ2 |
6 |
255 |
828-7009 |
84 |
M3-5 |
|
₹ 2,834.51
|
1 Piece(s)
|
|
5 Day(s) or more
|
300 |
PZ2 |
6 |
405 |
828-7010 |
117 |
M3-5 |
|
₹ 2,551.89
|
1 Piece(s)
|
|
5 Day(s) or more
|
150 |
PZ3 |
8 |
270 |
828-7011 |
152 |
M6-8 |
|
₹ 3,699.76
|
1 Piece(s)
|
|
5 Day(s) or more
|
200 |
PZ4 |
10 |
330 |
828-7012 |
262 |
M8-10 |
Basic Specifications
-
- Tip standards
- Phillips (+)
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Round
-
- Magnet
- NA
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- Features
- The grip is made of CAB (cellulose acetate butyrate) that contains natural materials born from wood and cotton. The grip is gentle to the skin, ideal for gripping, excellent in impact resistance and easy to maintain. The grooved grip, which has been supported over decades, is the most suitable shape to grip and can reliably transmit high torque. The blade is made of PB's original special alloy, which combines excellent hardness and rigidity. A 5-digit production number is stated on the blade, which which allows referencing everything back through the manufacturing process of the raw material.
Product Description
A standard Pozidriv screwdriver.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Shaft length L (mm) |
Size |
Shaft diameter (φ) (mm) |
Overall Length (mm) |
Trusco code |
Weight (g) |
Compatible Screw |
|
₹ 1,389.31
|
1 Piece(s)
|
|
5 Day(s) or more
|
60 |
PZ0 |
4 |
150 |
828-7005 |
29 |
M1.6-2 |
|
₹ 1,493.78
|
1 Piece(s)
|
|
5 Day(s) or more
|
80 |
PZ1 |
5 |
175 |
828-7007 |
43 |
M2.5-3 |
|
₹ 1,604.95
|
1 Piece(s)
|
|
5 Day(s) or more
|
130 |
PZ1 |
5 |
225 |
828-7006 |
51 |
M2.5-3 |
|
₹ 1,880.85
|
1 Piece(s)
|
|
5 Day(s) or more
|
100 |
PZ2 |
6 |
205 |
828-7008 |
73 |
M3-5 |
|
₹ 2,073.73
|
1 Piece(s)
|
|
5 Day(s) or more
|
150 |
PZ2 |
6 |
255 |
828-7009 |
84 |
M3-5 |
|
₹ 2,834.51
|
1 Piece(s)
|
|
5 Day(s) or more
|
300 |
PZ2 |
6 |
405 |
828-7010 |
117 |
M3-5 |
|
₹ 2,551.89
|
1 Piece(s)
|
|
5 Day(s) or more
|
150 |
PZ3 |
8 |
270 |
828-7011 |
152 |
M6-8 |
|
₹ 3,699.76
|
1 Piece(s)
|
|
5 Day(s) or more
|
200 |
PZ4 |
10 |
330 |
828-7012 |
262 |
M8-10 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy