(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Cutting Bit

Cutting Bit
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      554₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For gypsum boards and joint cutting.
· 3.2 mm Shaft, Accessories for All Rotary Tools

 
Part Number
560
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 553.91

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Application Gypsum Board and Joint Cutting Outer Diameter(mm) 3.2 Shaft Diameter(mm) 3.2
Number Contained In A Packet(mm) 1 Usable DREMEL tool(mm) All rotary tools Note Use the cutting guide.
X
whatsapp-qr whatsapp-icon