(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Diamond Wheel

Diamond Wheel
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,677₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The diamond wheel is ideal for cutting hard materials such as marble, concrete, brick, porcelain, ceramics, hardwoods, etc.

 
Part Number
545
EZ545
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipProduct Type Application Outer Diameter
(mm)
Number Contained In A Packet Usable DREMEL tool Features Accessory

₹ 2,677.22

1 Piece(s) 5 Day(s) or more --22.2--It is used for marble, concrete, brick, etc.Mandrel

₹ 5,111.65

1 Piece(s) 9 Day(s) or more Diamond cutterStone Material38.11All rotary tools--

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3.2 Application details Cutting of Hard Materials
X
whatsapp-qr whatsapp-icon