(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cut Off Wheel【5-36 Pieces Per Package】

Cut Off Wheel
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      655₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Cutoff wheel suitable for cutting and machining metal, wood, and plastic materials. Easily cuts or notches bolts, screws, sheet metal, thin wood plates, or plastic. The cutoff wheel is designed with an edge for cutting, and therefore it is not to be used for polishing, drilling, etc.

Part Number
409
420
540
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter Diameter
(mm)
Blade thickness
(mm)
Number Contained In A Packet
(Sheets)

₹ 654.91

3 Pack(s)

36 Pieces Per Package

5 Day(s) or more 23.80.636

₹ 972.65

3 Pack(s)

20 Pieces Per Package

8 Day(s) or more 23.8120

₹ 829.04

3 Pack(s)

5 Pieces Per Package

9 Day(s) or more 38.11.65
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter Diameter
(mm)
Blade thickness
(mm)
Number Contained In A Packet
(Sheets)

Loading...

  1. 1

Basic Information

Application Cutting / Machining Usable DREMEL tool All rotary tools
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list