(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Diamond Wheel Point

Diamond Wheel Point
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Similar ProductsSimilar Products
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Product DetailProduct Detail

Product Description

It is used for detailed work, engraving, retouching, and finishing of wood, jade, ceramic, glass, hardened steel, precious metals, and other rigid materials.

Part Number
7150N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,460.29

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3.2 Outer Diameter(mm) 2.0/2.4 Application Engraving / Shaving
Set Content 1 pc Each (Diamond Wheel Point: Model No. 7103, 7144)
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language