(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
Use the aluminum oxide grindstone for deburring, rust removal, and other general grinding work.
Type | Grindstone | Shaft Diameter(mm) | 3.2 | Outer Diameter(mm) | 22.2 |
---|---|---|---|---|---|
Number Contained In A Packet(piece) | 1 | Application | Deburring and rust removal/general grinding | Usable DERMEL tool | All rotary tools |
Please check the type/dimensions/specifications of the part 541 in the Aluminum Oxide Grindstone Wheel series.