(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Wheel for Chainsaw Dressing

Wheel for Chainsaw Dressing
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      783₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

A grindstone for chain saw sharpening is used together with an attachment to dress the chainsaw blade quickly and easily.

Part Number
453
454
455
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)

₹ 783.31

3 Piece(s) 5 Day(s) or more 4.0

₹ 784.07

3 Piece(s) 5 Day(s) or more 4.8

₹ 784.07

3 Piece(s) 5 Day(s) or more 5.6
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)

Loading...

  1. 1

Basic Information

Type Grindstone Shaft Diameter(mm) 3.2 Number Contained In A Packet(piece) 1
Application Setting of chain saw blade Usable DERMEL tool 4,000 / 8,200 / 300 Series
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list