(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sanding Disc

Sanding Disc
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      692₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Used for general molding, polishing wood and glass fiber, removing rust from metal surfaces, and molding rubber surfaces.

Part Number
411
412
413
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)

₹ 740.00

3 Piece(s) 5 Day(s) or more 180

₹ 691.65

3 Piece(s) 5 Day(s) or more 220

₹ 691.65

3 Piece(s) 9 Day(s) or more 240
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)

Loading...

  1. 1

Basic Information

Type Sander paper Outer diameter Dimensions(mm) 19.1 Shaft Diameter(mm) 3.2
Application Wood or metal polishing Packaging Quantity(Sheets) 36 Usable DREMEL tool All rotary tools
X
whatsapp-qr whatsapp-icon
Close

Comparison list