(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Dressing Stone

Dressing Stone
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      495₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Extremely hard black abrasive is capable of reconditioning grinding wheels.

Part Number
415
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 495.35

3 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Overall Length(mm) 25.4

Please check the type/dimensions/specifications of the part 415 in the Dressing Stone series.

X
whatsapp-qr whatsapp-icon