(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

HSK Morse Taper Sleeve

HSK Morse Taper Sleeve
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      29,601₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
For drills and reamers from MT1 to MT4.
(See manufacturer catalog for details)

Part Number
HSK100A-MTA2-125
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 29,600.58

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Spindle types HSK-A HSK type 100
Tool Type drill Holder Length L(mm) 125 Spindle side applicable holder HSK100A
Internal taper shape MT2 Weight(kg) 2.3 Chuck end outer diameter(mm) 32
Chuck part length(mm) 86
X
whatsapp-qr whatsapp-icon