(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Front Nut (for Straight Collet)

Front Nut (for Straight Collet)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,476₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
A front nut for straight collets.
[Applications]
With O-ring
[Compatible Collet]: CCK32/CCNK32

Part Number
CKFN32-6C
CKFN32-8C
CKFN32-10C
CKFN32-12C
CKFN32-16C
CKFN32-25C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRetainable blade diameter
(mm)

₹ 3,476.07

1 Piece(s) 7 Day(s) or more 6

₹ 3,476.07

1 Piece(s) 7 Day(s) or more 8

₹ 3,476.07

1 Piece(s) 7 Day(s) or more 10

₹ 3,476.07

1 Piece(s) 7 Day(s) or more 12

₹ 3,476.07

1 Piece(s) 7 Day(s) or more 16

₹ 3,476.07

1 Piece(s) 5 Day(s) or more 25
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRetainable blade diameter
(mm)

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Tool Type end mill Outer Diameter(mm) 46.5
Overall Length(mm) 9 Application With O-ring Applicable Collet CCK32/CCNK32
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language