(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Combat Z Drill Insert Tip

Combat Z Drill Insert Tip
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· An insert chip for Combat Z Drills.
· It has a diamond shape at 86° and 2 corners each diagonally on the outer and inner circumferences, allowing a total of 4 corners to be used.

Combat Z Drill Insert Tip
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
9CMT6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,456.73

10 Piece(s) 7 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Hole diameter (drill diameter) D(mm) 2.8 work material general steel / Cast Iron Coating Y/N Available
Applicable Drill COMZ21~26/COMZ43~55 Inscribed Circle (φ)(mm) 6.35 Thickness(mm) 2.38
Nose R(mm) 0.4 Material Coating (PR630) Details The insert tip is not square, but 86° diamond shaped. It can be used diagonally in a total of 4 corners: 2 corners on the outer circumference, and 2 corners in the inner circumference.
Notes Be careful when mounting the insert tip
X
whatsapp-qr whatsapp-icon
Close

Comparison list