(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Centering bar Y20-10, Y32-10

Centering bar Y20-10, Y32-10
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,532₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
Positioning can be done easily by applying it to workpiece.
Centering bar with a 60° tip is a special item.

Part Number
Y20-10
Y32-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSpindle side applicable holder

₹ 4,531.58

1 Piece(s) 7 Day(s) or more Milling chuck φ20

₹ 4,531.58

1 Piece(s) 5 Day(s) or more Milling chuck φ32
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSpindle side applicable holder

Loading...

  1. 1

Basic Information

Product Category Measuring equipment Gauge O.D.(mm) 10
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list