(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Pull stud JBS/MAS standard (Part Number)

Pull stud JBS/MAS standard
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,932₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

·JBS and MAS standard pull studs.
·The shape of the pull stud is manufactured according to JIS and MAS standards.
Special sizes other than those listed above can be manufactured.

 
Part Number
15P-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipα D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Wrench Hook Width H
(mm)
Specifications G screw

₹ 2,932.29

1 Piece(s) 5 Day(s) or more 90°106.557261511.58-M6×1

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories

Please check the type/dimensions/specifications of the part 15P-2 in the Pull stud JBS/MAS standard series.

Product variants

Part Number
15P-1
15PB
20P-1
20P-2
25P-1
25P-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipα D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Wrench Hook Width H
(mm)
Specifications G screw

₹ 2,932.29

1 Piece(s) 5 Day(s) or more 75°106.557261511.58-M6×1

₹ 3,032.75

1 Piece(s) 5 Day(s) or more 45°106.547281713.58Brother SpecificationsM6×1

₹ 2,972.47

1 Piece(s) 5 Day(s) or more 75°128.568.531.517.513.510-M8 x 1.25

₹ 2,972.47

1 Piece(s) 5 Day(s) or more 90°128.568.531.517.513.510-M8 x 1.25

₹ 2,972.47

1 Piece(s) 5 Day(s) or more 75°128.5710342015.510-M8 x 1.25

₹ 2,972.47

1 Piece(s) 5 Day(s) or more 90°128.5710342015.510-M8 x 1.25