(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

TCN Type Tap Collet (Part Number)

TCN Type Tap Collet
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,930₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The TCN and TCPN tap collets include a built-in torque adjustment mechanism. For the TCN tap collet, the tap and tap collet can be changed using the Quick Change method.

 
Part Number
TCN24-M6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipD1
(mm)
D2
(mm)
D3
(mm)
L1
(mm)
L2
(mm)
W
(mm)
Mass
(g)
Tap Size (M) Tap Size (UNC) Tap Size (PT-PS)

₹ 11,267.11

1 Piece(s) 5 Day(s) or more 52326.017534.5340M61/4-

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories