(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

TC Type Tap Collet (Part Number)

TC Type Tap Collet
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,938₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Has a built-in radial direction float, which means it corrects core misalignment between the spindle and workpiece and is suitable for precision tapping.

 
Part Number
TC16-M6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipD1
(mm)
D2
(mm)
D3
(mm)
L1
(mm)
L2
(mm)
W
(mm)
Mass
(g)
Tap Size (M) Tap Size (UNC) Tap Size (PT-PS)

₹ 11,619.02

1 Piece(s) 5 Day(s) or more 47256.043764.5470M61/4-

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories

Please check the type/dimensions/specifications of the part TC16-M6 in the TC Type Tap Collet series.

Product variants

Part Number
TC12-5/16
TC12-7/16
TC12-M10
TC16-M8
TC16-P1/4
TC16-P1/8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipD1
(mm)
D2
(mm)
D3
(mm)
L1
(mm)
L2
(mm)
W
(mm)
Mass
(g)
Tap Size (M) Tap Size (UNC) Tap Size (PT-PS)

₹ 11,765.49

1 Piece(s) 5 Day(s) or more 3819.56.137.5815.0--5/16-

₹ 11,765.49

1 Piece(s) 5 Day(s) or more 3819.58.037.5956.0--7/16-

₹ 10,937.56

1 Piece(s) 5 Day(s) or more 3819.57.037.5865.5255M103/8-

₹ 11,619.02

1 Piece(s) 5 Day(s) or more 47256.243835.0470M8--

₹ 12,345.45

1 Piece(s) 5 Day(s) or more 472511.046779.0---P1/4

₹ 12,345.45

1 Piece(s) 5 Day(s) or more 47258.043676.0---P1/8