(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Has a built-in radial direction float, which means it corrects core misalignment between the spindle and workpiece and is suitable for precision tapping.
Product Category | Attachments/Accessories |
---|
Please check the type/dimensions/specifications of the part TC16-M10 in the TC Type Tap Collet series.
Part Number |
---|
TC12-5/16 |
TC12-7/16 |
TC12-M10 |
TC16-M12 |
TC16-M14 |
TC16-M16 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | D1 (mm) | D2 (mm) | D3 (mm) | L1 (mm) | L2 (mm) | W (mm) | Mass (g) | Tap Size (M) | Tap Size (UNC) | Tap Size (PT-PS) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 11,765.49 | 1 Piece(s) | 5 Day(s) or more | 38 | 19.5 | 6.1 | 37.5 | 81 | 5.0 | - | - | 5/16 | - | ||
₹ 11,765.49 | 1 Piece(s) | 5 Day(s) or more | 38 | 19.5 | 8.0 | 37.5 | 95 | 6.0 | - | - | 7/16 | - | ||
₹ 10,937.56 | 1 Piece(s) | 5 Day(s) or more | 38 | 19.5 | 7.0 | 37.5 | 86 | 5.5 | 255 | M10 | 3/8 | - | ||
₹ 11,619.02 | 1 Piece(s) | 5 Day(s) or more | 47 | 25 | 8.5 | 43 | 94 | 6.5 | 470 | M12 | - | - | ||
₹ 11,774.73 | 1 Piece(s) | 5 Day(s) or more | 47 | 25 | 10.5 | 46 | 103 | 8.0 | 800 | M14 | - | - | ||
₹ 11,631.15 | 1 Piece(s) | 5 Day(s) or more | 47 | 25 | 12.5 | 46 | 110 | 10 | 495 | M16 | - | - |