(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

NY Lock Nut

NY Lock Nut
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,103₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A NY-H type lock nut for EY tool holders.
·Type: M type / H type / F type
·Supported collets: EY11,EY12,EY16,EY20,EY25,EY32

 
Part Number
NY11H14
NY11M13
NY12H14
NY16H20
NY16H22
NY16M19
NY20H25
NY20M24
NY25F32
NY32F40
NYB11F14
NYB12F14
NYB16F22
NYB20F25
NYB25F32
NYB32F40
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipM
(mm)
Mass
(g)
Supported collets Supported wrenches D
(mm)
L
(mm)
REGO-FIX Common Model Number Schaublin common model number

₹ 5,202.35

1 Piece(s) 5 Day(s) or more M14×0.7511EY11EKS11R1911.3UM/ER11-

₹ 6,057.09

1 Piece(s) 5 Day(s) or more M13×0.758EY11EFS111612.1ER-11-M-

₹ 5,102.65

1 Piece(s) 7 Day(s) or more M14×0.7513EY12EKS11R1914-61-12730

₹ 5,886.47

1 Piece(s) 5 Day(s) or more M20×135EY16EKS16S2718-61-16740

₹ 5,886.11

1 Piece(s) 9 Day(s) or more M22×1.534EY16EKS16R2817UM/ER16-

₹ 6,990.42

1 Piece(s) 9 Day(s) or more M19×118EY16EFS162217ER-16-M-

₹ 6,359.38

1 Piece(s) 5 Day(s) or more M25 x 1.560EY20EKS20R3419UM/ER2061-20730

₹ 7,544.09

1 Piece(s) 5 Day(s) or more M24×130EY20EFS202819ER-20-M-

₹ 8,179.29

1 Piece(s) 5 Day(s) or more M32 x 1.591EY25EFS254220UM/ER2561-25730

₹ 8,628.95

1 Piece(s) 5 Day(s) or more M40 x 1.5136EY32EFS325022.3UM/ER3261-32730

₹ 5,315.36

1 Piece(s) 5 Day(s) or more M14×0.7523EY11FS222311.8--

₹ 5,635.67

1 Piece(s) 7 Day(s) or more M14×0.7527EY12FS242412.3--

₹ 6,495.47

1 Piece(s) 5 Day(s) or more M22×1.548EY16FS303017.3--

₹ 7,011.58

1 Piece(s) 5 Day(s) or more M25 x 1.581EY20FS363619.3--

₹ 7,731.33

1 Piece(s) 5 Day(s) or more M32 x 1.5100EY25FS424220.3--

₹ 8,177.16

1 Piece(s) 5 Day(s) or more M40 x 1.5142EY32FS505022.6--

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories