(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

15T/S20T/BT30/BT35 New Drill Mill Chuck (Part Number)

15T/S20T/BT30/BT35 New Drill Mill Chuck
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      26,821₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High rigidity, high precision drill mill chuck compatible with high pressure coolants

 
Part Number
15T-NDC10-52PB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRetainable blade diameter
(mm)
Holder Length L
(mm)
Nut Outer Diameter D
(mm)
Full length L1
(mm)
Taper
(mm)
Mass
(g)
Supported collets Supported wrenches Coolant Seal Screw Included pull-stud bolt Length adjustment screw Length adjustment screw g
(mm)
Length adjustment screw ℓ max
(mm)

₹ 31,029.35

1 Piece(s) 5 Day(s) or more 0.5~10.052337915T 7/24190YCC10FS33-PB---

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers

Please check the type/dimensions/specifications of the part 15T-NDC10-52PB in the 15T/S20T/BT30/BT35 New Drill Mill Chuck series.

Product variants

Part Number
15T-NDC10-52
15T-NDC7S-55PB
15T-NDC7S-75PB
BT35-NDC20-75
S20T-NDC10-45
S20T-NDC10-45P2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRetainable blade diameter
(mm)
Holder Length L
(mm)
Nut Outer Diameter D
(mm)
Full length L1
(mm)
Taper
(mm)
Mass
(g)
Supported collets Supported wrenches Coolant Seal Screw Included pull-stud bolt Length adjustment screw Length adjustment screw g
(mm)
Length adjustment screw ℓ max
(mm)

₹ 28,396.09

1 Piece(s) 5 Day(s) or more 0.5~10.052337915T 7/24190YCC10FS33-NA---

₹ 30,150.29

1 Piece(s) 5 Day(s) or more 0.5~7.055228215T 7/24150YCC7FS22-PBAPM7-1M8×0.7545

₹ 31,029.35

1 Piece(s) 6 Day(s) or more 0.5~7.0752210215T 7/24190YCC7FS22-PBAPM7-1M8×0.7545

₹ 32,053.84

1 Piece(s) 5 Day(s) or more 3.5~20.07552131.4BT35 7/241000YCC20FS52-NAAPM20-1M22×1.562

₹ 26,820.73

1 Piece(s) 5 Day(s) or more 0.5~10.0453370S20T 7/24200YCC10FS33-NA---

₹ 29,455.31

1 Piece(s) 5 Day(s) or more 0.5~10.0453370S20T 7/24200YCC10FS33-P2---