(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
High rigidity, high precision drill mill chuck compatible with high pressure coolants
Part Number |
---|
S20T-NDC10-45 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Retainable blade diameter (mm) | Holder Length L (mm) | Nut Outer Diameter D (mm) | Full length L1 (mm) | Taper (mm) | Mass (g) | Supported collets | Supported wrenches | Coolant Seal Screw | Included pull-stud bolt | Length adjustment screw | Length adjustment screw g (mm) | Length adjustment screw ℓ max (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 26,820.73 | 1 Piece(s) | 5 Day(s) or more | 0.5~10.0 | 45 | 33 | 70 | S20T 7/24 | 200 | YCC10 | FS33 | - | NA | - | - | - |
Loading...
Product Category | Main Body | Applicable Manufacturing Machinery (main unit) | Machining Centers |
---|
Please check the type/dimensions/specifications of the part S20T-NDC10-45 in the 15T/S20T/BT30/BT35 New Drill Mill Chuck series.
Part Number |
---|
15T-NDC7S-55PB |
15T-NDC7S-75PB |
BT35-NDC20-75 |
S20T-NDC10-45P2 |
S20T-NDC13-75 |
S20T-NDC16-60 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Retainable blade diameter (mm) | Holder Length L (mm) | Nut Outer Diameter D (mm) | Full length L1 (mm) | Taper (mm) | Mass (g) | Supported collets | Supported wrenches | Coolant Seal Screw | Included pull-stud bolt | Length adjustment screw | Length adjustment screw g (mm) | Length adjustment screw ℓ max (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 30,150.29 | 1 Piece(s) | 5 Day(s) or more | 0.5~7.0 | 55 | 22 | 82 | 15T 7/24 | 150 | YCC7 | FS22 | - | PB | APM7-1 | M8×0.75 | 45 | ||
₹ 31,029.35 | 1 Piece(s) | 6 Day(s) or more | 0.5~7.0 | 75 | 22 | 102 | 15T 7/24 | 190 | YCC7 | FS22 | - | PB | APM7-1 | M8×0.75 | 45 | ||
₹ 32,053.84 | 1 Piece(s) | 5 Day(s) or more | 3.5~20.0 | 75 | 52 | 131.4 | BT35 7/24 | 1000 | YCC20 | FS52 | - | NA | APM20-1 | M22×1.5 | 62 | ||
₹ 29,455.31 | 1 Piece(s) | 5 Day(s) or more | 0.5~10.0 | 45 | 33 | 70 | S20T 7/24 | 200 | YCC10 | FS33 | - | P2 | - | - | - | ||
₹ 27,931.42 | 1 Piece(s) | 5 Day(s) or more | 0.5~13.0 | 75 | 36 | 100 | S20T 7/24 | 300 | YCC13 | FS36 | - | NA | APM13-1 | M1.5×1.5 | 50 | ||
₹ 29,770.87 | 1 Piece(s) | 5 Day(s) or more | 2.5~16.0 | 60 | 42 | 85 | S20T 7/24 | 280 | YCC16 | FS42 | - | NA | - | - | - |