(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Can be easily used by attaching to a round table or index head table surface.
Part Number |
---|
FC-110 |
FC-135 |
FC-160 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | D1 (mm) | D2 (mm) | D3 (mm) | D4 (mm) | L1 (mm) | L2 (mm) | Applicable Index Head | B (mm) | Q (mm) | R (mm) | W (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 31,860.96 | 1 Piece(s) | 6 Day(s) or more | 106 | 40h6 | 25h6 | 88 | 59.6 | 37 | DMB110 | 40 | M8 x 14 | R1:30/R2:70 | 11 | ||
₹ 54,168.56 | 1 Piece(s) | 6 Day(s) or more | 135 | 70h6 | 30h6 | 115 | 70 | 42 | DMB135、JNC(H)200、YNC(P)200、CTB210 | 50 | M8 x 14 | R1:30/R2:90 | 14 | ||
₹ 56,389.29 | 1 Piece(s) | 6 Day(s) or more | 152 | 60h6 | 35h6 | 130 | 81.3 | 50 | DMB160 | 55 | M10 x 20 | R1:40/R2:110 | 15 |
Loading...
Product Category | Attachments/Accessories |