(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Manual-type Tailstock

Manual-type Tailstock
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      81,329₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

The pneumatic tailstock TSA/TSB series is a manual type basic tailstock (press cup). For machining 60°center holes close to the end face of a workpiece.

Part Number
TSB135
TSB135-MT2
TSB135S
TSB135S-MT2
TSB160
TSB160-MT2
TSB160S
TSB160S-MT2
TSB200
TSB200S
TSB210
TSB230
TSB260
TSB310
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipD
(mm)
L
(mm)
Mass
(g)
Compatible Model Specifications Center (Shaft) Color Center Height B
(mm)
A
(mm)
B
(mm)
C
(mm)
E
(mm)
F
(mm)
H
(mm)
J
(mm)
K
(mm)

₹ 81,329.35

1 Piece(s) 5 Day(s) or more 1621010000DMB135-O.D. φ25Green13515113511020264523174

₹ 98,712.00

1 Piece(s) 5 Day(s) or more 1621010000DMB135-O.D. ø25 / I.D. MT2Green135151135110-264523174

₹ 81,329.35

1 Piece(s) 5 Day(s) or more 1421010000JNC(H)170/YNC(P)170-O.D. φ25White13515113511020264523174

₹ 98,712.00

1 Piece(s) 5 Day(s) or more 1421010000JNC(H)170/YNC(P)170-O.D. ø25 / I.D. MT2White135151135110-264523174

₹ 86,632.80

1 Piece(s) 5 Day(s) or more 1621011000DMB160-O.D. φ25Green16017616012020264525174

₹ 104,015.45

1 Piece(s) 5 Day(s) or more 1621011000DMB160-O.D. ø25 / I.D. MT2Green160176160120-264525174

₹ 86,632.80

1 Piece(s) 5 Day(s) or more 1821011000JNC(H)200/YNC(P)200/CTB210-O.D. φ25White16017616012020264525174

₹ 104,015.45

1 Piece(s) 5 Day(s) or more 1821011000JNC(H)200/YNC(P)200/CTB210-O.D. ø25 / I.D. MT2White160176160120-264525174

₹ 122,253.18

1 Piece(s) 5 Day(s) or more 1826025000CTW320-O.D. φ38Green20022720014010259535228

₹ 122,253.18

1 Piece(s) 5 Day(s) or more 1826025000JNC(H)250/YNC(P)250Special SpecificationO.D. φ38White20022720014010259535228

₹ 133,825.80

1 Piece(s) 5 Day(s) or more 1826027000NCTB320/NCTU320-O.D. φ38Green21023721014010259535228

₹ 139,571.29

1 Piece(s) 5 Day(s) or more 1826033000NCT320W-O.D. φ38Green23025723014010259535228

₹ 143,370.87

1 Piece(s) 5 Day(s) or more 1826041000CTW400/NCR(S/B)410/NCT(U/B)410-O.D. φ38Green26028726016010259535228

₹ 160,644.24

1 Piece(s) 5 Day(s) or more 1826055000NCTB500/NCTU500-O.D. φ38Green31033731018010259535228
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipD
(mm)
L
(mm)
Mass
(g)
Compatible Model Specifications Center (Shaft) Color Center Height B
(mm)
A
(mm)
B
(mm)
C
(mm)
E
(mm)
F
(mm)
H
(mm)
J
(mm)
K
(mm)

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories G(mm) 35
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language