• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.
Allen wrench (bolt catcher, Tapered Head®, extra long)

Allen wrench (bolt catcher, Tapered Head®, extra long)

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· Fit ring embedded in the Taper Head® catches cap bolt firmly, and you can insert the bolt into the desired screw hole with one hand only, for easy bolt exchange work in deep places and gaps. (2.5 mm or more)
[Applications]
· For tightening hex socket head bolts.

Basic Specifications

Part Number
Width across flat dimension(mm)

Refine by

  • 2.5
  • 3
  • 4
  • 5
  • 6
  • 8
  • 10
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 110
  • 126
  • 142
  • 160
  • 180
  • 200
  • 224
  • Clear
Hex bar wrench underneck length (H dimension) L-shape only(mm)

Refine by

  • 18
  • 20
  • 25
  • 28
  • 32
  • 36
  • 40
  • Clear
Trusco Code

Refine by

  • 360-1455
  • 360-1447
  • 360-1439
  • 360-1421
  • 360-1412
  • 360-1404
  • 360-1391
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
2.5
110
18
360-1404
6 Day(s) or more
-

Part Number : BCT-2.5
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    2.5
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    110
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    18
  • Trusco Code
    360-1404
  • Mass(g)
    5
  • Features
    Fit ring embedded in the Taper Head® catches cap bolt firmly, and you can insert the bolt into the desired screw hole with one hand only, for easy bolt exchange work in deep places and gaps. (2.5 mm or more)
3
126
20
360-1412
6 Day(s) or more
-

Part Number : BCT-3
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    3
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    126
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    20
  • Trusco Code
    360-1412
  • Mass(g)
    9
  • Features
    Fit ring embedded in the Taper Head® catches cap bolt firmly, and you can insert the bolt into the desired screw hole with one hand only, for easy bolt exchange work in deep places and gaps. (2.5 mm or more)
4
142
25
360-1421
6 Day(s) or more
-

Part Number : BCT-4
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    4
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    142
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    25
  • Trusco Code
    360-1421
  • Mass(g)
    18
  • Features
    Fit ring embedded in the Taper Head® catches cap bolt firmly, and you can insert the bolt into the desired screw hole with one hand only, for easy bolt exchange work in deep places and gaps. (2.5 mm or more)
5
160
28
360-1439
6 Day(s) or more
-

Part Number : BCT-5
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    5
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    160
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    28
  • Trusco Code
    360-1439
  • Mass(g)
    31.5
  • Features
    Fit ring embedded in the Taper Head® catches cap bolt firmly, and you can insert the bolt into the desired screw hole with one hand only, for easy bolt exchange work in deep places and gaps. (2.5 mm or more)
6
180
32
360-1447
6 Day(s) or more
-

Part Number : BCT-6
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    6
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    180
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    32
  • Trusco Code
    360-1447
  • Mass(g)
    51
  • Features
    Fit ring embedded in the Taper Head® catches cap bolt firmly, and you can insert the bolt into the desired screw hole with one hand only, for easy bolt exchange work in deep places and gaps. (2.5 mm or more)
8
200
36
360-1455
6 Day(s) or more
-

Part Number : BCT-8
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    8
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    200
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    36
  • Trusco Code
    360-1455
  • Mass(g)
    101
  • Features
    Fit ring embedded in the Taper Head® catches cap bolt firmly, and you can insert the bolt into the desired screw hole with one hand only, for easy bolt exchange work in deep places and gaps. (2.5 mm or more)
10
224
40
360-1391
6 Day(s) or more
-

Part Number : BCT-10
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    10
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    224
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    40
  • Trusco Code
    360-1391
  • Mass(g)
    177
  • Features
    Fit ring embedded in the Taper Head® catches cap bolt firmly, and you can insert the bolt into the desired screw hole with one hand only, for easy bolt exchange work in deep places and gaps. (2.5 mm or more)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)