(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

PC Resin Helmet Model MG (with MP type / shock absorbing liner) MG-2G

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of MG-2G-WH

  • Color
    White
  • Product Type
    MP Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Shock-absorbing liner (KP)
    Yes
  • Material
    Polycarbonate Resin
  • Size(mm)
    271×228×160
  • Number included
    1
  • Mass(g)
    508
  • Capacity
    1 pc.
Part Number
MG-2G-WH
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity

₹ 4,614.96

1 Piece(s) 11 Day(s) or more 1 pc.

Basic Specifications

  • Color
    White
  • Product Type
    MP Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Shock-absorbing liner (KP)
    Yes
  • Material
    Polycarbonate Resin
  • Size(mm)
    271×228×160
  • Number included
    1
  • Mass(g)
    508
  • Capacity
    1 pc.

Product Description

Easy fitting for more comfort while working. The rounded spherical design provides a wide field of view and easily relieves impacts. Made of polycarbonate, superior to ABS.

[Features]
· The rounded spherical design provides a wide field of view and easily relieves impacts
· Extra-large
[Applications]
· For protection from flying and falling objects/protection during falls (includes liner)/electricity (working voltage 7000V or less)

Specifications of MG-2G-WH

  • Color
    White
  • Product Type
    MP Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Shock-absorbing liner (KP)
    Yes
  • Material
    Polycarbonate Resin
  • Size(mm)
    271×228×160
  • Number included
    1
  • Mass(g)
    508
  • Capacity
    1 pc.
Part Number
MG-2G-WH
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity

₹ 4,614.96

1 Piece(s) 11 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1