(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Helmet BV Type (With Ventilation Holes / Raindrop Prevention Mechanism / Shock Absorbing Liner) BV-1V

Click this image to zoom it.

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of BV-1V-WH

  • Color
    White
  • Product Type
    American Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    Yes
  • Shock-absorbing liner (KP)
    Yes
  • Material
    ABS resin
  • Size(mm)
    280×224×168
  • Number included
    1
  • Mass(g)
    360
  • Capacity
    1 pc.
Part Number
BV-1V-WH
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity

₹ 3,039.20

1 Piece(s) 11 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity

Basic Specifications

  • Color
    White
  • Product Type
    American Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    Yes
  • Shock-absorbing liner (KP)
    Yes
  • Material
    ABS resin
  • Size(mm)
    280×224×168
  • Number included
    1
  • Mass(g)
    360
  • Capacity
    1 pc.

Product Description

[Features]
· With raindrop prevention functionality, and reduces stuffiness with ventilation pores running along the soft form.
[Applications]
· For protection from flying/falling objects and protection during falls (liner included).

Specifications of BV-1V-WH

  • Color
    White
  • Product Type
    American Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    Yes
  • Shock-absorbing liner (KP)
    Yes
  • Material
    ABS resin
  • Size(mm)
    280×224×168
  • Number included
    1
  • Mass(g)
    360
  • Capacity
    1 pc.
Part Number
BV-1V-WH
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity

₹ 3,039.20

1 Piece(s) 11 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language