(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

PETA Handkerchief

PETA Handkerchief

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of PH150

  • Product Type
    Tool for Removing Conductive Foreign Objects
  • Specifications
    Sheet Model
  • Surface Resistance
    109Ω
  • Width(mm)
    150
  • Thickness(mm)
    1
  • Length(mm)
    150
  • Trusco Code
    364-0264
  • Features
    The adhesive quality of the rubber makes it ideal for cleaning the uneven surfaces of printed circuit boards after attachment of electronic components, curved surfaces, and workpieces with complex shapes.
  • Mass(g/Bag)
    32
  • Use
    For removing foreign substances adhering to the surfaces of workpieces with curved or complicated shapes.
  • Body material
    Conductive urethan
  • Amount Of Content
    1 Bag (5 Sheets)
Part Number
PH150
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 7,594.42

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more 1 Bag (5 Sheets)
Part Number
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

Basic Specifications

  • Product Type
    Tool for Removing Conductive Foreign Objects
  • Specifications
    Sheet Model
  • Surface Resistance
    109Ω
  • Width(mm)
    150
  • Thickness(mm)
    1
  • Length(mm)
    150
  • Trusco Code
    364-0264
  • Features
    The adhesive quality of the rubber makes it ideal for cleaning the uneven surfaces of printed circuit boards after attachment of electronic components, curved surfaces, and workpieces with complex shapes.
  • Mass(g/Bag)
    32
  • Use
    For removing foreign substances adhering to the surfaces of workpieces with curved or complicated shapes.
  • Body material
    Conductive urethan
  • Amount Of Content
    1 Bag (5 Sheets)

Product Description

[Features]
· Due to the adhesive power of rubber, it is optimal for the cleaning of workpieces with uneven surfaces, curved surfaces or complex shapes such as circuit boards after mounting electronic parts.
· Reusable by washing away the adhered waste with water.
[Applications]
· For the removal of foreign matter adhered to the surface of workpieces with curved surfaces or complex shapes.

Specifications of PH150

  • Product Type
    Tool for Removing Conductive Foreign Objects
  • Specifications
    Sheet Model
  • Surface Resistance
    109Ω
  • Width(mm)
    150
  • Thickness(mm)
    1
  • Length(mm)
    150
  • Trusco Code
    364-0264
  • Features
    The adhesive quality of the rubber makes it ideal for cleaning the uneven surfaces of printed circuit boards after attachment of electronic components, curved surfaces, and workpieces with complex shapes.
  • Mass(g/Bag)
    32
  • Use
    For removing foreign substances adhering to the surfaces of workpieces with curved or complicated shapes.
  • Body material
    Conductive urethan
  • Amount Of Content
    1 Bag (5 Sheets)
Part Number
PH150
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 7,594.42

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more 1 Bag (5 Sheets)
Part Number
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language