(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Foreign Matter Removal Tool Peta Roller (Insulation Type)

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 12,228.05 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Tool for Removing Conductive Foreign Objects
  • Specifications
    Roller Model
  • Features
    A normal type, ideal for removing debris on planes.
  • Use
    Can be used to clean various displays. Can be used to protect surfaces against dust before printing and coating.
  • Detailed Specification
    Resin Grip
  • Material: Roller Area
    Adhesive Urethane Rubber
  • Material: Grip Area
    Polypropylene
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Normal type optimal for the removal of waste on flat surfaces.
· Adhesives and silica components are not used.
· The waste adhered to the rubber is removed with a special transfer sheet that can be washed and reused.
· Replacing just the adhesive rubber is possible.
[Applications]
· Cleaning various displays.
· Dust prevention measures before printing and painting.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language