(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sista Single-Liquid Type Simple Urethane Foam (Filling/Spraying Switchable Type)

Sista Single-Liquid Type Simple Urethane Foam (Filling/Spraying Switchable Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SUM-523

  • Product Type
    Foam Urethane
  • Color
    Cream
  • Trusco Code
    371-9715
  • Mass(g)
    630
  • Features
    This is one-pack type urethane foam that can be sprayed with its spraying-dedicated nozzle. It is excellent in heat insulation and exerts an energy-saving effect. Self-registered product in the Japan Adhesive Industry Association: Product that meets the JAIA F☆☆☆☆ and 4VOC standards.
  • Application
    For insulating on wall surfaces and underneath the floor. For repairing insulation work.
  • Foam Volume(L)
    Approx. 15
  • Material main components
    Urethane Plastic
  • Contents
    1 pc (450 g)
Part Number
SUM-523
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Contents

₹ 1,964.00

2 Piece(s) 8 Day(s) or more 1 pc (450 g)

Basic Specifications

  • Product Type
    Foam Urethane
  • Color
    Cream
  • Trusco Code
    371-9715
  • Mass(g)
    630
  • Features
    This is one-pack type urethane foam that can be sprayed with its spraying-dedicated nozzle. It is excellent in heat insulation and exerts an energy-saving effect. Self-registered product in the Japan Adhesive Industry Association: Product that meets the JAIA F☆☆☆☆ and 4VOC standards.
  • Application
    For insulating on wall surfaces and underneath the floor. For repairing insulation work.
  • Foam Volume(L)
    Approx. 15
  • Material main components
    Urethane Plastic
  • Contents
    1 pc (450 g)

Product Description

[Features]
・ One-component spray filling type
・ Demonstrates energy saving effect with excellent heat insulation
·Japan Adhesive Industry Association self-registered product: JAIA F☆☆☆☆, 4VOC standard compliant product
[Applications]
・ Filling window frames, pipe materials, and any other gaps during housing construction
・ Insulation, prevention of condensation
・ As an adhesive for heat insulating boards and pipe heat insulating materials
・ Spraying as insulation, repairing insulation boards

Specifications of SUM-523

  • Product Type
    Foam Urethane
  • Color
    Cream
  • Trusco Code
    371-9715
  • Mass(g)
    630
  • Features
    This is one-pack type urethane foam that can be sprayed with its spraying-dedicated nozzle. It is excellent in heat insulation and exerts an energy-saving effect. Self-registered product in the Japan Adhesive Industry Association: Product that meets the JAIA F☆☆☆☆ and 4VOC standards.
  • Application
    For insulating on wall surfaces and underneath the floor. For repairing insulation work.
  • Foam Volume(L)
    Approx. 15
  • Material main components
    Urethane Plastic
  • Contents
    1 pc (450 g)
Part Number
SUM-523
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Contents

₹ 1,964.00

2 Piece(s) 8 Day(s) or more 1 pc (450 g)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon